IESNA:LM-63-2002
[TEST]P940840
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-835-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16867
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1538.6 1529 1508.8 1491.3 1486.9 1488.6 1493.9 1503.5 1512.3 1514.9
1515.8 1529 1556.1 1600.9 1675.4 1780.6 1908.6 2062.9 2260.1 2495.1
2761.6 3087.7 3483.1 3932.9 4416.8 4936.7 5435.5 5667.9 5327.7 4117
2240 632.1 193.8 114.8 65.8 27.2 0
1538.6 1533.3 1512.3 1494.8 1490.4 1491.3 1496.5 1506.2 1514.1 1516.7
1518.4 1532.5 1558.8 1606.1 1678.9 1785 1914.7 2069.9 2272.4 2507.4
2782.6 3118.4 3529.6 3969.7 4462.4 4995.4 5483.8 5694.2 5274.2 4024.9
2135.6 592.6 187.6 105.2 61.4 24.5 0
1538.6 1531.6 1511.4 1493 1485.1 1486 1488.6 1493.9 1497.4 1500.9
1506.2 1521.1 1549.1 1593.8 1667.5 1764.8 1889.3 2036.6 2226.8 2459.1
2749.3 3112.3 3538.4 4011.8 4502.7 5023.5 5515.3 5771.3 5460.1 4347.6
2581 952.1 254.2 126.2 74.5 28.9 0
1538.6 1528.1 1508.8 1488.6 1478.1 1475.5 1477.2 1478.1 1478.1 1484.3
1493 1509.7 1537.7 1581.6 1644.7 1737.6 1861.2 2012 2202.3 2433.7
2747.6 3122.8 3601.5 4140.7 4693 5234.8 5740.6 6026.4 5868.6 5046.3
3464.7 1676.3 505 184.1 89.4 28.1 0
1538.6 1528.1 1509.7 1488.6 1475.5 1472.9 1474.6 1474.6 1474.6 1481.6
1497.4 1512.3 1536 1573.7 1630.7 1716.6 1841.1 1996.2 2187.4 2431.1
2752.8 3181.5 3734.7 4389.6 5062.9 5666.1 6152.7 6461.3 6498.1 6077.3
4846.4 2915 1237.9 315.6 106.1 24.5 0
1538.6 1525.5 1507 1486 1472 1469.4 1472 1475.5 1475.5 1482.5
1499.2 1511.4 1529.8 1570.2 1630.7 1716.6 1837.6 1996.2 2190.9 2447.7
2783.5 3244.7 3863.6 4618.5 5384.7 6050.1 6537.6 6900.5 7123.2 6981.2
6051 4248.5 2034.8 639.1 135.9 31.6 0
1538.6 1528.1 1508.8 1486.9 1472.9 1469.4 1471.1 1474.6 1474.6 1481.6
1497.4 1514.1 1537.7 1576.3 1635.9 1723.6 1846.3 2000.6 2193.5 2437.2
2759 3188.6 3744.4 4389.6 5055.9 5672.3 6180.7 6534.9 6582.3 6119.4
4957.7 3027.2 1189.7 306.8 88.5 23.7 0
1538.6 1529.8 1511.4 1489.5 1475.5 1472 1474.6 1477.2 1479.9 1486.9
1498.3 1516.7 1546.5 1591.2 1655.2 1743.8 1869.1 2021.7 2211.9 2450.4
2766 3164 3645.3 4170.5 4707.9 5250.6 5765.2 6053.6 5856.4 5085.7
3563.8 1713.1 511.1 192 91.2 28.1 0
1538.6 1532.5 1513.2 1492.1 1480.7 1479 1482.5 1489.5 1495.7 1501.8
1509.7 1525.5 1556.1 1604.4 1676.3 1775.3 1898.9 2048.8 2236.5 2463.5
2751.1 3107.9 3526.1 3982.9 4459.8 4975.3 5482 5737.1 5468.9 4548.3
2873.8 1129.2 323.5 154.3 82.4 33.3 0
1538.6 1534.2 1514.1 1493 1483.4 1482.5 1488.6 1500.9 1511.4 1517.6
1523.7 1539.5 1568.4 1617.5 1692.9 1799 1928.7 2085.7 2278.5 2511.7
2781.8 3117.5 3504.2 3938.1 4399.3 4910.4 5397 5588.1 5226.9 4057.4
2223.3 669.8 204.3 103.5 55.2 21.9 0
1538.6 1533.3 1514.1 1493 1483.4 1483.4 1489.5 1500.9 1512.3 1517.6
1522.8 1536 1565.8 1612.3 1686.8 1790.2 1919.1 2083 2276.8 2497.7
2763.4 3085.1 3470 3906.6 4346.7 4857.8 5354.9 5589.8 5284.8 4179.2
2368 744.3 215.7 112.2 57.9 20.2 0
